IESNA:LM-63-2002
[TEST]P955844
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-935-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]41976
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
5772.1 6207.3 6674.6 7144.2 7504.1 7724.5 7858.5 7933.8 8016.9 8113.2
8237.3 8405.6 8632.6 8900.6 9226.2 9774.4 10602.8 11701.4 13058 14754.6
16978.4 19531.1 22248.8 24720.6 26214.6 25456 23937.7 21903.3 19459.1 16546.5
12862 9189.7 6014.6 3496.2 1538.3 476.2 0
5772.1 6230.8 6756.8 7278 7662.3 7895.9 8006.5 8033.7 8051.6 8067.6
8093.3 8148.2 8248.8 8375 8583 9017.8 9779.9 10885 12324.7 14041.2
16097.1 18464 21194.5 24146.5 27106.3 27892.6 26224.6 24078.3 21824.9 19261.3
15671.8 11812.6 8221.3 5004.8 2338.9 745.3 0
5772.1 6254.5 6839.2 7411.5 7820.4 8067.2 8154.2 8133.6 8086.6 8022
7949.3 7890.6 7865.2 7849.6 7940 8261.2 8957.1 10068.5 11591.1 13327.6
15216 17397 20140.2 23572.2 27998.3 30329.2 28511.5 26253.4 24190.8 21976.4
18481.7 14435.7 10427.8 6513.6 3139.6 1014.4 0
5772.1 6287.9 6920.7 7531.8 7961.5 8194.7 8234.2 8135.2 7981.4 7804
7618.4 7452.3 7325.6 7239.2 7303.9 7683.1 8527.2 9820.9 11481.9 13305.4
15219.8 17289.2 19719.6 22728.5 26950.6 30211.2 28964 26465.5 24285.6 22044.6
18733.9 14796.7 10876.5 7014.8 3566 1252.3 0
5772.1 6321.4 7002.4 7652.1 8102.6 8321.9 8314.3 8136.5 7876.2 7586.1
7287.5 7014.2 6786 6628.8 6668 7105 8097.3 9573.3 11372.5 13283.3
15223.5 17181.1 19299 21885.1 25903 30092.9 29416.3 26677.5 24380.6 22112.6
18986.2 15157.8 11325.3 7516.3 3992.4 1490.2 0
5772.1 6341.3 7046.7 7724.5 8188.1 8383.9 8316.6 8046.8 7678.2 7294.8
6933.8 6622.1 6377.6 6244.9 6401.3 7087.7 8400.7 10235.1 12432.7 14812.9
17194.8 19535.7 21919.7 24531.3 28407.1 32386.9 32331.5 29715 27097 24237.8
20639.7 16414.7 12274.6 8169.7 4529.3 1758.6 0
5772.1 6361.2 7091 7796.9 8273.1 8445.9 8318.8 7957.1 7480.2 7003.6
6580.1 6230.1 5969.2 5861.1 6134.9 7070.4 8704.2 10896.9 13493.2 16342.1
19166.1 21890.4 24540.1 27177.4 30911.3 34681.1 35247 32752.4 29813.2 26363
22293.1 17671.7 13223.5 8823.1 5065.9 2027.1 0
5772.1 6371.2 7117.8 7836.1 8311.2 8466.7 8296.6 7874.9 7336 6823.3
6390.5 6043.6 5796.2 5725.3 6103.2 7215.3 9056.3 11537.5 14545.8 17883
21200 24407 27540.2 30575.5 34549.5 38142.6 38603.5 36123.2 32714 28535.6
23822.5 18756.3 13793.1 9060.8 5200.8 2038.6 0
5772.1 6381.2 7144.9 7875.1 8349.1 8487.5 8274.5 7792.5 7191.8 6643
6201.3 5857.3 5623.2 5589.3 6071.5 7360.2 9408.5 12178 15598.5 19423.7
23234 26923.4 30540.3 33973.4 38187.7 41603.8 41959.7 39494.1 35614.7 30708
25351.9 19841.2 14362.6 9298.2 5335.7 2049.9 0
5772.1 6376.7 7165.2 7893.9 8363.5 8489.8 8248.3 7734.5 7103.2 6545.1
6108.7 5769.8 5541.7 5530.6 6066.6 7435.5 9583.9 12554.1 16237.5 20328.5
24463.7 28397.4 32293.4 36147.4 40537.3 43775.5 43808.8 40942.7 36419.8 30789.5
24942.1 19136.8 13229.7 8407.8 4622.5 1721 0
5772.1 6381.2 7144.9 7875.1 8349.1 8487.5 8274.5 7792.5 7191.8 6643
6201.3 5857.3 5623.2 5589.3 6071.5 7360.2 9408.5 12178 15598.5 19423.7
23234 26923.4 30540.3 33973.4 38187.7 41603.8 41959.7 39494.1 35614.7 30708
25351.9 19841.2 14362.6 9298.2 5335.7 2049.9 0
5772.1 6371.2 7117.8 7836.1 8311.2 8466.7 8296.6 7874.9 7336 6823.3
6390.5 6043.6 5796.2 5725.3 6103.2 7215.3 9056.3 11537.5 14545.8 17883
21200 24407 27540.2 30575.5 34549.5 38142.6 38603.5 36123.2 32714 28535.6
23822.5 18756.3 13793.1 9060.8 5200.8 2038.6 0
5772.1 6361.2 7091 7796.9 8273.1 8445.9 8318.8 7957.1 7480.2 7003.6
6580.1 6230.1 5969.2 5861.1 6134.9 7070.4 8704.2 10896.9 13493.2 16342.1
19166.1 21890.4 24540.1 27177.4 30911.3 34681.1 35247 32752.4 29813.2 26363
22293.1 17671.7 13223.5 8823.1 5065.9 2027.1 0
5772.1 6341.3 7046.7 7724.5 8188.1 8383.9 8316.6 8046.8 7678.2 7294.8
6933.8 6622.1 6377.6 6244.9 6401.3 7087.7 8400.7 10235.1 12432.7 14812.9
17194.8 19535.7 21919.7 24531.3 28407.1 32386.9 32331.5 29715 27097 24237.8
20639.7 16414.7 12274.6 8169.7 4529.3 1758.6 0
5772.1 6321.4 7002.4 7652.1 8102.6 8321.9 8314.3 8136.5 7876.2 7586.1
7287.5 7014.2 6786 6628.8 6668 7105 8097.3 9573.3 11372.5 13283.3
15223.5 17181.1 19299 21885.1 25903 30092.9 29416.3 26677.5 24380.6 22112.6
18986.2 15157.8 11325.3 7516.3 3992.4 1490.2 0
5772.1 6287.9 6920.7 7531.8 7961.5 8194.7 8234.2 8135.2 7981.4 7804
7618.4 7452.3 7325.6 7239.2 7303.9 7683.1 8527.2 9820.9 11481.9 13305.4
15219.8 17289.2 19719.6 22728.5 26950.6 30211.2 28964 26465.5 24285.6 22044.6
18733.9 14796.7 10876.5 7014.8 3566 1252.3 0
5772.1 6254.5 6839.2 7411.5 7820.4 8067.2 8154.2 8133.6 8086.6 8022
7949.3 7890.6 7865.2 7849.6 7940 8261.2 8957.1 10068.5 11591.1 13327.6
15216 17397 20140.2 23572.2 27998.3 30329.2 28511.5 26253.4 24190.8 21976.4
18481.7 14435.7 10427.8 6513.6 3139.6 1014.4 0
5772.1 6230.8 6756.8 7278 7662.3 7895.9 8006.5 8033.7 8051.6 8067.6
8093.3 8148.2 8248.8 8375 8583 9017.8 9779.9 10885 12324.7 14041.2
16097.1 18464 21194.5 24146.5 27106.3 27892.6 26224.6 24078.3 21824.9 19261.3
15671.8 11812.6 8221.3 5004.8 2338.9 745.3 0
5772.1 6207.3 6674.6 7144.2 7504.1 7724.5 7858.5 7933.8 8016.9 8113.2
8237.3 8405.6 8632.6 8900.6 9226.2 9774.4 10602.8 11701.4 13058 14754.6
16978.4 19531.1 22248.8 24720.6 26214.6 25456 23937.7 21903.3 19459.1 16546.5
12862 9189.7 6014.6 3496.2 1538.3 476.2 0
5772.1 6159.7 6569.4 6970.6 7284.6 7483.3 7607.1 7678.9 7752 7842.6
7971.9 8152.6 8388.1 8658.5 8994.5 9478.9 10172.2 11079.9 12219.7 13574.8
15199.6 16906.4 18419.7 19492.1 19760.1 18631.6 17034.9 15134.7 13061.3 10813.6
8237 5765.2 3714.4 2149.8 967 316.7 0
5772.1 6112.1 6464.2 6797.1 7065.1 7242.3 7355.7 7423.9 7486.8 7571.7
7706.8 7899.5 8143.8 8416.7 8762.6 9183.5 9741.6 10458.4 11381.3 12394.6
13420.6 14281.8 14590.7 14263.6 13305.4 11807.3 10132.1 8366.2 6663.6 5081
3612.1 2340.7 1414.2 803.6 396 157.3 0
5772.1 6061.3 6359.2 6636.8 6853.2 7002.2 7095.3 7139.8 7174.5 7221.5
7306.6 7439.4 7611.5 7791.2 7995.8 8225.1 8516.1 8896.9 9397.9 9931.7
10426.9 10748.5 10677.6 10178.9 9250.6 7995.4 6714.7 5460.2 4299.1 3286.7
2385.5 1616.4 1041.5 640.6 342.4 142 0
5772.1 6010.8 6254.5 6476.4 6641.4 6762.1 6834.8 6855.6 6862.2 6871.1
6906.1 6979.2 7079.3 7165.7 7229 7266.7 7290.4 7335.3 7414.4 7468.7
7433.2 7215.1 6764.3 6094.3 5195.7 4183.5 3297.6 2554.2 1934.7 1492.4
1158.8 892.2 668.9 478 289 126.7 0
5772.1 5959.9 6148.8 6320.3 6451.8 6538.4 6577.2 6556.6 6499.9 6430.3
6361.7 6315.8 6294.3 6267.8 6217.7 6132 6013.9 5892.1 5778.9 5685.5
5583.6 5411.5 5126.2 4724 4201.7 3576.6 3014.3 2473.8 1957.8 1561.7
1221.7 934.9 686.6 481.1 287.5 125.1 0
5772.1 5908.9 6043.4 6164.1 6262 6314.7 6319.6 6257.6 6137.5 5989.6
5817.5 5652.5 5508.9 5369.4 5206.8 4997.3 4737.7 4449.3 4143.7 3902.2
3733.9 3608.1 3488 3353.4 3207.6 2969.8 2731 2393.2 1980.6 1631.3
1284.6 977.9 704.3 484.6 285.7 123.6 0
5772.1 5860.2 5944.8 6026.6 6099.4 6130.7 6106.5 6001.3 5819.9 5607.1
5369.4 5152.1 4970.5 4813.9 4660 4478.8 4262.6 4024.1 3770.7 3570.2
3437.1 3349.4 3285.8 3210.5 3095.3 2895.1 2695.8 2412.9 2071.8 1760.6
1429.5 1118.5 823.5 572.3 350 149.7 0
5772.1 5811.5 5846.3 5889 5936.4 5946.6 5893.4 5745 5502.3 5224.5
4921.5 4651.8 4432 4258.2 4113.1 3960.3 3787.5 3598.8 3397.7 3238.2
3140.3 3090.9 3083.6 3067.7 2983 2820.7 2660.6 2432.4 2162.9 1889.8
1574.4 1259.2 942.4 660 414.2 176.1 0
5772.1 5764.3 5753.2 5762.1 5779.8 5782 5711.2 5530.6 5252.7 4940.4
4630.3 4386.6 4209.4 4078.8 3963.6 3829.6 3669 3489.6 3286.9 3095.3
2952.5 2875 2882.7 2890.5 2866.1 2806.3 2662.3 2427.5 2162.9 1911.5
1674.5 1424.2 1139.6 828.4 539.3 228.1 0
5772.1 5711.8 5661.3 5643.2 5652 5663.1 5615.9 5471.9 5237.2 4970.7
4712.2 4486.3 4287.6 4113.5 3949.2 3776.9 3588.2 3387.7 3188.4 3010.5
2853.9 2737.2 2675.2 2638 2603 2562.2 2476.3 2323 2128.5 1911.9
1666.1 1419.8 1138.9 837.7 551.5 243.6 0
5772.1 5669.3 5581.1 5536.4 5539.5 5570.9 5571.8 5488.1 5312.5 5082.1
4840.7 4610.3 4386 4171.8 3965.1 3759.1 3548.1 3334.6 3136.5 2967.1
2815.4 2699.1 2614.9 2550.3 2489.3 2420 2325.2 2197.2 2039 1850.6
1618.9 1381.9 1107.2 822.2 534.9 237 0
5772.1 5627 5500.7 5429.9 5427 5479.3 5528 5504.1 5387.8 5193.5
4969.2 4734.4 4484.8 4230 3981.3 3741.4 3508 3281.4 3084.9 2923.7
2777.1 2661.2 2554.9 2462.5 2375.5 2278 2173.9 2071.4 1949.6 1789.2
1571.5 1344 1075.3 806.7 518.3 230.4 0
5772.1 5588.7 5433.4 5341.3 5338.4 5420.3 5536 5600.6 5555.4 5384.9
5141.3 4875.9 4602.1 4323.7 4052.8 3792.8 3545 3311.5 3110.2 2947.6
2814.3 2717.3 2634.4 2548 2450.6 2325.7 2192.3 2065.6 1929.6 1760
1543.6 1315.7 1051.6 789.8 499.5 226.8 0
5772.1 5550.6 5366.3 5252.7 5249.8 5361.9 5543.9 5697.2 5723.3 5576.7
5313.6 5017.2 4719.5 4417.6 4124.2 3844 3582 3341.9 3135.9 2971.3
2851.7 2773.1 2713.7 2633.5 2525.4 2373.3 2210.5 2059.9 1909.7 1731
1515.4 1287.3 1027.7 773 480.6 223.3 0
5772.1 5517.1 5306.9 5178 5169.4 5298.5 5527.5 5748.6 5830.8 5716.5
5451.1 5127.5 4811 4505.4 4211 3930.6 3665.7 3421.2 3211.2 3045.1
2921.2 2836.9 2782.4 2714.2 2618 2481.1 2326.1 2166.6 2003.6 1804.9
1570.4 1332 1064.9 769.9 464.7 222.6 0
5772.1 5483.7 5247.6 5103.2 5088.8 5235.6 5511.1 5799.7 5938.2 5856.2
5588.7 5237.8 4902.7 4593.3 4298 4017.4 3749.4 3500.7 3286.5 3118.6
2990.6 2900.4 2851 2794.8 2710.6 2589.2 2441.9 2273.6 2097.5 1878.7
1625.3 1376.6 1101.9 766.8 448.5 221.9 0
5772.1 5450 5193.7 5037.2 5014.6 5158.8 5444.5 5745.9 5913.4 5871.3
5640.1 5295 4949.2 4644.9 4360.1 4094 3837.6 3595.9 3385.3 3216.1
3077.8 2981.7 2922.4 2865.2 2782.2 2665.6 2515 2342.9 2157.3 1932.7
1674.3 1418.7 1137.4 754.4 414.2 195.8 0
5772.1 5416.6 5139.7 4971.4 4940.4 5082.1 5377.8 5692.3 5888.3 5886.1
5691.2 5352.3 4995.7 4696.7 4422.1 4170.7 3925.9 3691.2 3484.1 3313.5
3165.1 3063.2 2993.5 2935.9 2853.9 2742.1 2588.1 2412 2217.1 1986.8
1723.2 1460.7 1172.8 742 379.9 169.4 0
5772.1 5390.7 5098.3 4922 4881.4 5006.8 5270.6 5550.3 5726 5731.1
5564.1 5261.7 4926.9 4633.4 4376.9 4149.9 3931 3716.6 3520.6 3355.6
3219.2 3127.2 3061.2 3004.3 2922.6 2805 2643.5 2459.9 2260.3 2029.1
1761.7 1501.3 1203.6 807.6 441.2 195.1 0
5772.1 5364.5 5056.6 4872.8 4822.3 4931.5 5163.4 5408.4 5563.9 5576
5437.2 5171.4 4857.7 4569.8 4331.9 4129 3935.9 3742.1 3557.1 3397.7
3273.2 3191.2 3129.2 3072.5 2991.2 2867.9 2698.9 2507.7 2303.5 2071.4
1800.3 1541.6 1234.1 873.1 502.8 221 0
5772.1 5343.5 5027.6 4838.3 4783.8 4881.7 5087.7 5296.7 5427 5435.2
5311.8 5074.1 4788.2 4514.2 4280.5 4081.9 3895.8 3708.2 3526.6 3376.4
3271.9 3202.8 3145.2 3088.7 3009 2884.9 2716.4 2524.8 2319.9 2090.9
1820.7 1560.6 1259.4 916.1 555.9 242.5 0
5772.1 5322.4 4998.6 4803.7 4744.8 4831.8 5011.9 5185.1 5290.3 5294.1
5186.9 4976.9 4718.2 4458.6 4229.4 4034.5 3855.7 3674.5 3496.2 3355.1
3271 3214.3 3161.1 3104.9 3026.7 2902 2733.6 2541.6 2336.3 2110.4
1841 1579.7 1284.6 959.1 609.1 264 0
5772.1 5306 4978 4780 4722.4 4806.8 4977.1 5133.7 5224.5 5224.8
5126.6 4936.6 4697.6 4445.1 4208.8 3997 3801.2 3607 3418.9 3286.5
3216.1 3169.5 3122.1 3065.4 2988.1 2867.2 2700.2 2510.8 2311.3 2089.5
1830.8 1565.5 1278.4 956.4 604.7 258.7 0
5772.1 5289.7 4957.4 4756.5 4700 4782 4942.6 5082.1 5158.5 5155.2
5066.6 4896.1 4676.8 4431.6 4188.4 3959.8 3747.2 3539.4 3341.9 3217.8
3161.1 3124.8 3083.2 3026 2949.8 2832.4 2666.8 2480.3 2286.2 2068.7
1820.7 1550.9 1272.5 953.5 600.2 252.9 0
5772.1 5274.6 4941.7 4742.3 4688.1 4771.8 4929.3 5065.3 5137.5 5132
5044.7 4886.1 4676.8 4433.4 4184 3940.1 3710.4 3486.1 3279.2 3159.8
3107.5 3076.7 3041.1 2984.4 2906.9 2787.2 2622.9 2439.5 2247.3 2031.5
1789.4 1519.4 1230.2 917.9 572.3 238.8 0
5772.1 5259.3 4926 4728.4 4676.1 4761.6 4916 5048.2 5116.4 5108.7
5023 4876.1 4676.8 4435.4 4179.5 3920.4 3674.1 3432.7 3216.5 3102
3053.9 3028.9 2999 2942.5 2863.9 2742.1 2579.3 2398.8 2208.3 1994.5
1758.2 1488 1187.6 882 544.4 224.1 0
5772.1 5240.5 4910.5 4717.8 4671.3 4759.8 4914.9 5045.6 5109.8 5098.7
5010.1 4872.8 4680.1 4438.7 4177.3 3909.3 3652.4 3397.7 3176.2 3063.2
3016.7 2994.6 2968 2910.4 2830.7 2702.2 2544.9 2367.7 2172.8 1960.2
1725.4 1461.8 1138.5 850.5 516.1 210.4 0
5772.1 5259.3 4926 4728.4 4676.1 4761.6 4916 5048.2 5116.4 5108.7
5023 4876.1 4676.8 4435.4 4179.5 3920.4 3674.1 3432.7 3216.5 3102
3053.9 3028.9 2999 2942.5 2863.9 2742.1 2579.3 2398.8 2208.3 1994.5
1758.2 1488 1187.6 882 544.4 224.1 0
5772.1 5274.6 4941.7 4742.3 4688.1 4771.8 4929.3 5065.3 5137.5 5132
5044.7 4886.1 4676.8 4433.4 4184 3940.1 3710.4 3486.1 3279.2 3159.8
3107.5 3076.7 3041.1 2984.4 2906.9 2787.2 2622.9 2439.5 2247.3 2031.5
1789.4 1519.4 1230.2 917.9 572.3 238.8 0
5772.1 5289.7 4957.4 4756.5 4700 4782 4942.6 5082.1 5158.5 5155.2
5066.6 4896.1 4676.8 4431.6 4188.4 3959.8 3747.2 3539.4 3341.9 3217.8
3161.1 3124.8 3083.2 3026 2949.8 2832.4 2666.8 2480.3 2286.2 2068.7
1820.7 1550.9 1272.5 953.5 600.2 252.9 0
5772.1 5306 4978 4780 4722.4 4806.8 4977.1 5133.7 5224.5 5224.8
5126.6 4936.6 4697.6 4445.1 4208.8 3997 3801.2 3607 3418.9 3286.5
3216.1 3169.5 3122.1 3065.4 2988.1 2867.2 2700.2 2510.8 2311.3 2089.5
1830.8 1565.5 1278.4 956.4 604.7 258.7 0
5772.1 5322.4 4998.6 4803.7 4744.8 4831.8 5011.9 5185.1 5290.3 5294.1
5186.9 4976.9 4718.2 4458.6 4229.4 4034.5 3855.7 3674.5 3496.2 3355.1
3271 3214.3 3161.1 3104.9 3026.7 2902 2733.6 2541.6 2336.3 2110.4
1841 1579.7 1284.6 959.1 609.1 264 0
5772.1 5343.5 5027.6 4838.3 4783.8 4881.7 5087.7 5296.7 5427 5435.2
5311.8 5074.1 4788.2 4514.2 4280.5 4081.9 3895.8 3708.2 3526.6 3376.4
3271.9 3202.8 3145.2 3088.7 3009 2884.9 2716.4 2524.8 2319.9 2090.9
1820.7 1560.6 1259.4 916.1 555.9 242.5 0
5772.1 5364.5 5056.6 4872.8 4822.3 4931.5 5163.4 5408.4 5563.9 5576
5437.2 5171.4 4857.7 4569.8 4331.9 4129 3935.9 3742.1 3557.1 3397.7
3273.2 3191.2 3129.2 3072.5 2991.2 2867.9 2698.9 2507.7 2303.5 2071.4
1800.3 1541.6 1234.1 873.1 502.8 221 0
5772.1 5390.7 5098.3 4922 4881.4 5006.8 5270.6 5550.3 5726 5731.1
5564.1 5261.7 4926.9 4633.4 4376.9 4149.9 3931 3716.6 3520.6 3355.6
3219.2 3127.2 3061.2 3004.3 2922.6 2805 2643.5 2459.9 2260.3 2029.1
1761.7 1501.3 1203.6 807.6 441.2 195.1 0
5772.1 5416.6 5139.7 4971.4 4940.4 5082.1 5377.8 5692.3 5888.3 5886.1
5691.2 5352.3 4995.7 4696.7 4422.1 4170.7 3925.9 3691.2 3484.1 3313.5
3165.1 3063.2 2993.5 2935.9 2853.9 2742.1 2588.1 2412 2217.1 1986.8
1723.2 1460.7 1172.8 742 379.9 169.4 0
5772.1 5450 5193.7 5037.2 5014.6 5158.8 5444.5 5745.9 5913.4 5871.3
5640.1 5295 4949.2 4644.9 4360.1 4094 3837.6 3595.9 3385.3 3216.1
3077.8 2981.7 2922.4 2865.2 2782.2 2665.6 2515 2342.9 2157.3 1932.7
1674.3 1418.7 1137.4 754.4 414.2 195.8 0
5772.1 5483.7 5247.6 5103.2 5088.8 5235.6 5511.1 5799.7 5938.2 5856.2
5588.7 5237.8 4902.7 4593.3 4298 4017.4 3749.4 3500.7 3286.5 3118.6
2990.6 2900.4 2851 2794.8 2710.6 2589.2 2441.9 2273.6 2097.5 1878.7
1625.3 1376.6 1101.9 766.8 448.5 221.9 0
5772.1 5517.1 5306.9 5178 5169.4 5298.5 5527.5 5748.6 5830.8 5716.5
5451.1 5127.5 4811 4505.4 4211 3930.6 3665.7 3421.2 3211.2 3045.1
2921.2 2836.9 2782.4 2714.2 2618 2481.1 2326.1 2166.6 2003.6 1804.9
1570.4 1332 1064.9 769.9 464.7 222.6 0
5772.1 5550.6 5366.3 5252.7 5249.8 5361.9 5543.9 5697.2 5723.3 5576.7
5313.6 5017.2 4719.5 4417.6 4124.2 3844 3582 3341.9 3135.9 2971.3
2851.7 2773.1 2713.7 2633.5 2525.4 2373.3 2210.5 2059.9 1909.7 1731
1515.4 1287.3 1027.7 773 480.6 223.3 0
5772.1 5588.7 5433.4 5341.3 5338.4 5420.3 5536 5600.6 5555.4 5384.9
5141.3 4875.9 4602.1 4323.7 4052.8 3792.8 3545 3311.5 3110.2 2947.6
2814.3 2717.3 2634.4 2548 2450.6 2325.7 2192.3 2065.6 1929.6 1760
1543.6 1315.7 1051.6 789.8 499.5 226.8 0
5772.1 5627 5500.7 5429.9 5427 5479.3 5528 5504.1 5387.8 5193.5
4969.2 4734.4 4484.8 4230 3981.3 3741.4 3508 3281.4 3084.9 2923.7
2777.1 2661.2 2554.9 2462.5 2375.5 2278 2173.9 2071.4 1949.6 1789.2
1571.5 1344 1075.3 806.7 518.3 230.4 0
5772.1 5669.3 5581.1 5536.4 5539.5 5570.9 5571.8 5488.1 5312.5 5082.1
4840.7 4610.3 4386 4171.8 3965.1 3759.1 3548.1 3334.6 3136.5 2967.1
2815.4 2699.1 2614.9 2550.3 2489.3 2420 2325.2 2197.2 2039 1850.6
1618.9 1381.9 1107.2 822.2 534.9 237 0
5772.1 5711.8 5661.3 5643.2 5652 5663.1 5615.9 5471.9 5237.2 4970.7
4712.2 4486.3 4287.6 4113.5 3949.2 3776.9 3588.2 3387.7 3188.4 3010.5
2853.9 2737.2 2675.2 2638 2603 2562.2 2476.3 2323 2128.5 1911.9
1666.1 1419.8 1138.9 837.7 551.5 243.6 0
5772.1 5764.3 5753.2 5762.1 5779.8 5782 5711.2 5530.6 5252.7 4940.4
4630.3 4386.6 4209.4 4078.8 3963.6 3829.6 3669 3489.6 3286.9 3095.3
2952.5 2875 2882.7 2890.5 2866.1 2806.3 2662.3 2427.5 2162.9 1911.5
1674.5 1424.2 1139.6 828.4 539.3 228.1 0
5772.1 5811.5 5846.3 5889 5936.4 5946.6 5893.4 5745 5502.3 5224.5
4921.5 4651.8 4432 4258.2 4113.1 3960.3 3787.5 3598.8 3397.7 3238.2
3140.3 3090.9 3083.6 3067.7 2983 2820.7 2660.6 2432.4 2162.9 1889.8
1574.4 1259.2 942.4 660 414.2 176.1 0
5772.1 5860.2 5944.8 6026.6 6099.4 6130.7 6106.5 6001.3 5819.9 5607.1
5369.4 5152.1 4970.5 4813.9 4660 4478.8 4262.6 4024.1 3770.7 3570.2
3437.1 3349.4 3285.8 3210.5 3095.3 2895.1 2695.8 2412.9 2071.8 1760.6
1429.5 1118.5 823.5 572.3 350 149.7 0
5772.1 5908.9 6043.4 6164.1 6262 6314.7 6319.6 6257.6 6137.5 5989.6
5817.5 5652.5 5508.9 5369.4 5206.8 4997.3 4737.7 4449.3 4143.7 3902.2
3733.9 3608.1 3488 3353.4 3207.6 2969.8 2731 2393.2 1980.6 1631.3
1284.6 977.9 704.3 484.6 285.7 123.6 0
5772.1 5959.9 6148.8 6320.3 6451.8 6538.4 6577.2 6556.6 6499.9 6430.3
6361.7 6315.8 6294.3 6267.8 6217.7 6132 6013.9 5892.1 5778.9 5685.5
5583.6 5411.5 5126.2 4724 4201.7 3576.6 3014.3 2473.8 1957.8 1561.7
1221.7 934.9 686.6 481.1 287.5 125.1 0
5772.1 6010.8 6254.5 6476.4 6641.4 6762.1 6834.8 6855.6 6862.2 6871.1
6906.1 6979.2 7079.3 7165.7 7229 7266.7 7290.4 7335.3 7414.4 7468.7
7433.2 7215.1 6764.3 6094.3 5195.7 4183.5 3297.6 2554.2 1934.7 1492.4
1158.8 892.2 668.9 478 289 126.7 0
5772.1 6061.3 6359.2 6636.8 6853.2 7002.2 7095.3 7139.8 7174.5 7221.5
7306.6 7439.4 7611.5 7791.2 7995.8 8225.1 8516.1 8896.9 9397.9 9931.7
10426.9 10748.5 10677.6 10178.9 9250.6 7995.4 6714.7 5460.2 4299.1 3286.7
2385.5 1616.4 1041.5 640.6 342.4 142 0
5772.1 6112.1 6464.2 6797.1 7065.1 7242.3 7355.7 7423.9 7486.8 7571.7
7706.8 7899.5 8143.8 8416.7 8762.6 9183.5 9741.6 10458.4 11381.3 12394.6
13420.6 14281.8 14590.7 14263.6 13305.4 11807.3 10132.1 8366.2 6663.6 5081
3612.1 2340.7 1414.2 803.6 396 157.3 0
5772.1 6159.7 6569.4 6970.6 7284.6 7483.3 7607.1 7678.9 7752 7842.6
7971.9 8152.6 8388.1 8658.5 8994.5 9478.9 10172.2 11079.9 12219.7 13574.8
15199.6 16906.4 18419.7 19492.1 19760.1 18631.6 17034.9 15134.7 13061.3 10813.6
8237 5765.2 3714.4 2149.8 967 316.7 0
5772.1 6207.3 6674.6 7144.2 7504.1 7724.5 7858.5 7933.8 8016.9 8113.2
8237.3 8405.6 8632.6 8900.6 9226.2 9774.4 10602.8 11701.4 13058 14754.6
16978.4 19531.1 22248.8 24720.6 26214.6 25456 23937.7 21903.3 19459.1 16546.5
12862 9189.7 6014.6 3496.2 1538.3 476.2 0
